Honeycomb Optical Breadboard, 4.8 mm Skin, 900 x 900 x 110 mm, Microlocks,M6
The M-SG-33-4-ML Scientific Grade Honeycomb Core Optical Breadboard with Microlocks has a 900 mm width, a 900 mm length, and is 110 mm thick with Metric M6 holes on 25 mm grid with 12.5 mm borders. The M-SG Series provides rock-solid stability and rigidity to support demanding research applications. It demonstrates an outstanding <±0.004 in. flatness over two square feet. The M-SG Breadboard also offers a 4.8 mm ferromagnetic steel surface, enhanced damping, sealed holes, steel honeycomb core, and microlocks. Specifications
Broadband Damping
Constrained layer core, damped working surface and composite edge finish
Width
900 mm
Length
900 mm
Thickness
110 mm
Working Surface
4.8 mm thick 400 Series ferromagnetic stainless steel
Surface Flatness
±0.1 mm over 600 mm square
Bottom Skin Material
3.4 mm thick carbon steel
Microlocks
Yes
Number of Microlocks
5
Mounting Holes
M6
Mounting Hole Type
Cut (not rolled) threads with countersink
Mounting Hole Pattern
25 mm grid
Mounting Hole Borders
12.5 mm borders
Hole Sealing Type
Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm Steel sheet materials, 0.76 mm triple core interface
Weight
80.9 kg
Broadband Damping
Constrained layer core, damped working surface and composite edge finish
Width
900 mm
Length
900 mm
Thickness
110 mm
Working Surface
4.8 mm thick 400 Series ferromagnetic stainless steel
Surface Flatness
±0.1 mm over 600 mm square
Bottom Skin Material
3.4 mm thick carbon steel
Microlocks
Yes
Number of Microlocks
5
Mounting Holes
M6
Mounting Hole Type
Cut (not rolled) threads with countersink
Mounting Hole Pattern
25 mm grid
Mounting Hole Borders
12.5 mm borders
Hole Sealing Type
Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm Steel sheet materials, 0.76 mm triple core interface
Weight
80.9 kg