About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Honeycomb Optical Breadboard, 4.8 mm Skin, 300 x 600 x 110 mm, Microlocks,M6






Honeycomb Optical Breadboard, 4.8 mm Skin, 300 x 600 x 110 mm, Microlocks,M6
Model: M-SG-12-4-ML
Product Series Overview
SG 4.8 mm Skin Honeycomb Optical Breadboards with Microlock MountingThe M-SG-12-4-ML Scientific Grade Honeycomb Core Optical Breadboard with Microlocks has a 300 mm width, a 600 mm length, and is 110 mm thick with Metric M6 holes on 25 mm grid with 12.5 mm borders. The M-SG Series provides rock-solid stability and rigidity to support demanding research applications. It demonstrates an outstanding <±0.004 in. flatness over two square feet. The M-SG Breadboard also offers a 4.8 mm ferromagnetic steel surface, enhanced damping, sealed holes, steel honeycomb core, and microlocks.
Specifications
- Broadband DampingConstrained layer core, damped working surface and composite edge finish
- Width300 mm
- Length600 mm
- Thickness110 mm
- Working Surface4.8 mm thick 400 Series ferromagnetic stainless steel
- Surface Flatness±0.1 mm over 600 mm square
- Bottom Skin Material3.4 mm thick carbon steel
- MicrolocksYes
- Number of Microlocks4
- Mounting HolesM6
- Mounting Hole TypeCut (not rolled) threads with countersink
- Mounting Hole Pattern25 mm grid
- Mounting Hole Borders12.5 mm borders
- Hole Sealing TypeEasy clean non-corrosive high impact polymer conical cup, 19 mm deep
- Core DesignTrussed honeycomb, vertically bonded closed cell construction, 0.25 mm Steel sheet materials, 0.76 mm triple core interface
- Weight18.6 kg
- Broadband DampingConstrained layer core, damped working surface and composite edge finish
- Width300 mm
- Length600 mm
- Thickness110 mm
- Working Surface4.8 mm thick 400 Series ferromagnetic stainless steel
- Surface Flatness±0.1 mm over 600 mm square
- Bottom Skin Material3.4 mm thick carbon steel
- MicrolocksYes
- Number of Microlocks4
- Mounting HolesM6
- Mounting Hole TypeCut (not rolled) threads with countersink
- Mounting Hole Pattern25 mm grid
- Mounting Hole Borders12.5 mm borders
- Hole Sealing TypeEasy clean non-corrosive high impact polymer conical cup, 19 mm deep
- Core DesignTrussed honeycomb, vertically bonded closed cell construction, 0.25 mm Steel sheet materials, 0.76 mm triple core interface
- Weight18.6 kg
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | Microlock-FTLeveling Foot, 1/4-20 Thread, Microlock | UNIVERSAL | |||||
![]() | SA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series | UNIVERSAL | |||||
![]() | M-XP-10Support Rod, Microlock Breadboard, 254 mm Height, 39.7 mm Diameter, M6 | METRIC |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-SG-12-2-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 300 x 600 x 59 mm, Microlocks, M6 | METRIC | |||||
![]() | M-SG-12-4Honeycomb Optical Breadboard, 4.8 mm Skin, 300 x 600 x 110 mm, M6 | METRIC |








