Optical Mounts and Accessories Kit, 25.4 mm, 83 Components, Metric
The M-OMK18 optical mounts and accessories kit provides a cost-effective collection of Newport’s latest 25.4 mm mirror mounts, lens positioners, bases and optics holders with metric threads. This kit offers a total of 83 mirror mounts, optics mounts and other essential optics accessories allowing a wide range of setup options and easy installation. The kit also comes with a pre-labeled 9 drawer cabinet for easy setup and ordering of additional parts if necessary for your laboratory.
Kit Components
| OMK18 | M-OMK18 | 描述 | 数量 | |
|---|---|---|---|---|
![]() |
Mirror Mount, Lab Standard, 1.0 in. (25.4 mm) Diameter, 2 Knob Actuators |
8 | ||
![]() |
Mirror Adapter, Platform Mount, (1.0 in.) 25.4 mm Diameter |
4 | ||
![]() |
Platform Optical Mount, Performa, 1.0 in. (25.4 mm), 2 Allen-Keys, 8-32 (M4) |
4 | ||
![]() |
Mirror Mount, Lab Standard, Clear Edge, 1.0 in. (25.4 mm), 2 Knob Actuators |
4 | ||
![]() |
Mirror Mount, CenterPoint, Lab Standard, 1.0 in. (25.4 mm), 2 Knob Actuators |
4 | ||
![]() |
Mirror Mount, Lab Standard, EdgeGrip, 1.0 in. (25.4 mm), 2 Knob Actuators |
4 | ||
![]() |
Mirror Mount, PERFORMA-i, 1.0 in. (25.4 mm), 80 TPI, 3 Locking Allen-Keys |
4 | ||
![]() |
Mirror Mount, Thin Optic, 1.0 in. (25.4 mm), 80 TPI, 3 Locking Allen-Keys |
4 | ||
![]() |
Lens Positioner, 1.0 in. (25.4 mm), XYZθXθY, 100 TPI, 8-32 (M4) CLR |
2 | ||
![]() |
Lens Positioner, 1.0 in. (25.4 mm), XYZθXθYθZ, 100 TPI, 8-32 (M4) CLR |
1 | ||
![]() |
Hex Adjustment Knob, 5/64 in. (2.0 mm) |
4 | ||
![]() |
Kinematic Base, Magnetic, 1 in. (25.4 mm) Square,2-56 & 8-32(M2 & M4) |
3 | ||
![]() |
Nylon Tip Screw Set, 8-32 x 0.25 inch, Qty 10 |
1 | ||
![]() |
Mirror Mount, Fixed, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread, A-LINE |
5 | ||
![]() |
Fixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread, A-LINE |
5 | ||
![]() |
45 Degree Mirror Holder, 1.0 in. (25.4 mm) Diameter |
2 | ||
![]() |
Optical Filter Holder, Flip-Up™, 1.0 in. (25.4 mm) Diameter Filters, 8-32 (M4) |
3 | ||
![]() |
Optical Filter Mount, Edge Grip, 1.0 in. (25.4 mm) Optics, 8-32 (M4) |
5 | ||
![]() |
Optic Rotation Mount, 1.0 in. (25.4 mm), 2° Graduations |
2 | ||
![]() |
Rotary Mount, 1.0 in. (25.4 mm) Waveplates or Polarizers, 8-32 (M4) Thread |
2 | ||
![]() |
Optic Holder Cell, 1.0 in. (25.4 mm) Diameter Optics, Requires LM1-R Mount |
3 | ||
![]() |
Optic Cell Rotation Mount, 2° Graduations, For LH1 Optic Cells |
3 | ||
![]() |
Lens Positioner, 1.0 in. (25.4 mm) Diameter, XYZ, 100 TPI, 8-32 (M4) |
1 | ||
![]() |
Lens Positioner, 1.0 in. (25.4 mm) Diameter, XY, 100 TPI, 8-32 (M4) |
2 | ||
![]() |
Mirror Mount, Vertical Drive Industrial, 1 in. (25.4 mm), 2 Locking Allen-Keys, 8-32 (M4) |
1 | ||
![]() |
M1 Prism Mount, 2 Knob Actuators |
2 |
Specifications
- TypeComponent Set
- Thread TypeMetric
- Quantity83 Components
- Weight13.39 kg



























