Sorry, this product is no longer offered for sale. It was discontinued on Feb 16, 2024The recommended replacement product is M-OMK15.
Mounting Post Primer Kit, Includes Storage Cabinet, Metric Components

The M-MP-PK Mounting Post Primer Kit offers a cost-saving sample of Newport's latest and most popular posts, pedestals and rods. Included in this kit are a sampling of Newport's three different diameter sizes of mounting posts as well as precision spacers, magnetic pedestals and accessories . When you buy this kit, you also get a free 9-drawer storage cabinet with labels to organize and store the mounts. For a detailed list of the components, please see the family page for this kit.
| Qty | Part Number | Description |
|---|---|---|
| 1 | Cabinet with plastic drawers | |
| 8 | Post Holder Base, Slim, Open Slot, 6.35 mm Thick, M6 | |
| 2 | Optical Post, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | |
| 2 | Optical Pedestal, Magnetic Base, 50.8 mm Height, 25.4 mm Diameter, M4 | |
| 2 | Optical Post, 76.2 mm Height, 25.4 mm Diameter, M4 Thread | |
| 2 | Optical Pedestal, Magnetic Base, 76.2 mm Height, 25.4 mm Diameter, M4 | |
| 2 | Pedestal Base Adaptor, Magnetic, 4.8 mm Height, 31.8 mm Diameter, M6 | |
| 2 | Optical Pedestal Cube, M4 Mounting Holes | |
| 2 | Optical Pedestal, Magnetic Base, 50.8 mm Height, 12.7 mm Diameter, M4 Thread | |
| 2 | Optical Pedestal, Magnetic Base, 76.2 mm Height, 12.7 mm Diameter, M4 Thread | |
| 2 | Pedestal Pillar, Magnetic Base, 50.8 mm Height, 38.1 mm Diameter, M6 | |
| 2 | Pedestal Pillar, Magnetic Base, 76.2 mm Height, 38.1 mm Diameter, M6 | |
| 2 | Optical Post Holder, No Slip, 76.2 mm Height, 12.7 mm Posts, M6 Thread | |
| 2 | Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | |
| 2 | Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | |
| 2 | Clamping Fork, 1.0 in. Diameter Pedestals, 1/4-20 (M6) Slot | |
| 2 | Optical Post Holder, 2.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | |
| 2 | Optical Post Holder, 3.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | |
| 1 | Pedestal Spacer Pack, 1/8 in., 0.5 in. Diameter, 8-32 (M4) CLR, Qty 10 | |
| 4 | Clamping Fork, 0.5 in. Optical Pedestals, 1/4-20(M6) Slot | |
| 4 | Optical Post Holder, Slim, 2.0 in. Height, 0.5 in. Posts, 1/4-20 CLR | |
| 4 | Optical Post Holder, Slim, 3.0 in. Height, 0.5 in. Posts, 1/4-20 CLR | |
| 2 | Clamping Fork, 1.5 in. Diameter Pedestal Pillar, 1/4-20 (M6) Slot |
Specifications
- TypeOptical Mount Primer Kit
- Thread TypeMetric

Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OEK-STDEducational Kit, Projects in Optics, Includes Laser, Imperial | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SCG-MT-KTSupercontinuum Generation Kit, SCG-800 Fiber Module, ULTRAlign Positioners | 3 Weeks |