Lens Positioner, 2.0 in. Diameter, XYθZ, 100 TPI, M4 THD

  • Type
    Lens Positioner
  • Optic Diameter
    50.8 mm
  • Edge Thickness (Te)
    13.7 mm
  • Optical Axis Height
    44.5 mm
  • Adjustments
    XY θZ
  • Adjustment Screw Thread
    100 TPI
  • Travel, XY
    ±2.0 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C