Lens Positioner, 0.5 in. Diameter, XYθZ, 100 TPI, M4 THD

  • Type
    Lens Positioner
  • Optic Diameter
    12.7 mm
  • Edge Thickness (Te)
    10.2 mm
  • Optical Axis Height
    20.3 mm
  • Adjustments
    XY θZ
  • Adjustment Screw Thread
    100 TPI
  • Travel, XY
    ±1.6 mm
  • Angular Range, θZ
    360°
  • Retaining Ring
    LT05-RR (2 Included)
  • Retaining Ring Thread
    0.535-40
  • Thread Type
    M4 THD
  • Material
    Anodized Aluminum