Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is M-ID-1.0.

Iris Diaphragm Pack, 1.5-25 mm Aperture, M4 Thread, 14 Leaves, Qty 6

Specifications

  • Type
    Lever-Actuated Iris Diaphragm
  • Minimum Aperture
    1.5 mm  
  • Maximum Aperture
    25 mm  
  • Thread Type
    M4
  • Optical Axis Height
    27.3 mm  
  • Quantity
    6  
  • Number of Leaves
    14  

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
M Series Standard Mirror MountsM1-PKMirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators, 10 Pack
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$416
Spanner WrenchLT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44
Flipper Optic Mounts9891-MFlipper Optic Mount, 1.0 in. Optic Diameter, M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$234