About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fixed Angle Mount Adapter, 8 Degree, M4 Threads


Fixed Angle Mount Adapter, 8 Degree, M4 Threads
Model: M-FAM8
Product Series Overview
Fixed Angle Optical Mount AdaptersThe M-FAM8 fixed angle optical mount adapter features a 8 degree fixed mounting angle and M4 mounting threads. It is used to attach optical mounts or other optomechanics at a fixed angle on top of an optical post.
Specifications
- TypeFixed Angle Mounting Adapter
- Thread TypeM4
- Fixed Mounting Angle8°
- Pack Quantity1
- MaterialAluminum
- TypeFixed Angle Mounting Adapter
- Thread TypeM4
- Fixed Mounting Angle8°
- Pack Quantity1
- MaterialAluminum
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1Optical Pedestal, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SN100-FMirror Mount, Suprema®, Clear Edge, 1.0 in., No Adjusters | UNIVERSAL | In Stock |











