Sorry, this product is no longer offered for sale. It was discontinued on Mar 11, 2020.

Polycarbonate Laser Safety Glasses, 35% VLT, Diode, Nd:YAG, Disc, Fiber

Technical Specs

  • Frame Style
    F22 OTG Glasses
  • Visible Light Transmission
    35%
  • Filter Color
    Blue
  • Filter Type
    P5M01
  • Optical Density
    OD > 10 @ 180-315 nm
    OD > 8 @ 315-385 nm
    OD > 4 @ 385-400 nm
    OD > 2 @ 780-840 nm
    OD > 3 @ 840-920 nm
    OD > 4 @ 920-2550 nm
    OD > 2 @ 2.55 - 5.2 µm
    OD > 4 @ 5.2 - 11.5 µm
  • Laser Type
    Diode
    Nd:YAG
    Disc
    Fiber
    CO2
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    180-315 nm (D LB10 + IR LB4 + M LB6)
    315-385 nm (D LB6 + IRM LB8)
    385-400 nm (DIRM LB4)
    780-840 nm (DIRM LB2)
    840-920 nm (DIRM LB3)
    920-1,400 nm (DIRM LB4)
    1,400-2,550 nm (D LB3 + IR LB4)
    2,550-3,600 nm (DI LB3)
    3,600-5,200 nm (DI LB2)
    5,200-11,500 (DI LB4)
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C