Sorry, this product is no longer offered for sale. It was discontinued on Oct 25, 2021
Long Scan Autocorrelator Kit, Ultrafast Lasers

The LSA-MT-KT Long Scan Autocorrelator Kit is a simple, flexible and cost effective solution for measuring the pulse width of various ultrafast lasers. The standard kit requires purchase of a BBO crystal (Newport part number
The kit includes a Newport 1936-R High-Performance Optical Power Meter and 918D Low-Power Detector to provide data acquisition for the setup. A high resolution automated translation stage with 25 mm of travel corresponds to a total time delay of greater than 160 ps (+/- 80 ps when centered on variable delay arm) with 25 fs resolution. This makes it a valuable tool for investigating sidebands and satellites of laser pulses which may contain significant amounts of the total pulse energy and interfere with complex time-domain signals associated with pump-probe experiments.
All of the components included in this kit have been tested in combination with Spectra-Physics Ultrafast Ti:Sapphire oscillators, amplifiers and optical parametric devices by the Scientists in Newport's Technology and Applications Center. In contrast to commercially available autocorrelators, the Newport long scan autocorrelator kit is suitable for beam diameters up to 10 mm. The dynamic range of the detection system allows contrast measurements up to 7000:1. The kit also includes reference software that can be customized for user's application.
Please inquire about special versions of the kit with longer delay (up to +/- 160 ps) and/or longer wavelength range if needed.
Resources & Downloads
Application Notes
Long Scan Autocorrelator(894.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | In Stock | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Sparepart
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MVA-TS-KTVariable Attenuator, Tsunami | |||||
![]() | MVA-MT-KTVariable Attenuator, Mai Tai Lasers | |||||
![]() | OEK-STDEducational Kit, Projects in Optics, Includes Laser, Imperial | In Stock | ||||
![]() | SCG-MT-KTSupercontinuum Generation Kit, SCG-800 Fiber Module, ULTRAlign Positioners | 4 Weeks |