Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Lens Positioner, 1.0 in. Diameter, XY, 100 TPI, 8-32 THD

Specifications

  • Type
    Lens Positioner
  • Optic Diameter
    25.4 mm
  • Edge Thickness (T<sub>e</sub>)
    10.2 mm
  • Optical Axis Height
    25.4 mm
  • Adjustments
    XY
  • Adjustment Screw Thread
    100 TPI
  • Travel, XY
    ±1.6 mm
  • Retaining Ring
    (2 Included)
  • Retaining Ring Thread
    1.035-40
  • Thread Type
    8-32 THD
  • Material
    Anodized Aluminum

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Visible Achromatic LensesPAC061AR.14Achromatic Doublet Lens, Visible, 25.4 mm, 175 mm EFL, 430-700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$136
Visible N-BK7 Plano-Concave LensesKPC043AR.14Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -25 mm EFL, 430-700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57