Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Lens Positioner, 0.5 in. Diameter, XY, 100 TPI, 8-32 THD

Specifications

  • Type
    Lens Positioner
  • Optic Diameter
    12.7 mm
  • Edge Thickness (T<sub>e</sub>)
    7.6 mm
  • Optical Axis Height
    20.3 mm
  • Adjustments
    XY
  • Adjustment Screw Thread
    100 TPI
  • Travel, XY
    ±1.6 mm
  • Retaining Ring
    (2 Included)
  • Retaining Ring Thread
    0.535-40
  • Thread Type
    8-32 THD
  • Material
    Anodized Aluminum
  • Weight
    38 g

Resources & Downloads

3D Product Models
Other
2D Product Drawings