Lens Positioner, 0.5 in. Diameter, XYZθXθY, 100 TPI, 8-32 (M4) CLR

  • Type
    Lens Positioner
  • Optic Diameter
    12.7 mm
  • Edge Thickness (Te)
    7.6 mm
  • Optical Axis Height
    20.3 mm
  • Adjustments
    XYZ θXθY
  • Adjustment Screw Thread
    100 TPI
  • Travel, XY
    ±1.6 mm
  • Travel, Z1
    ±3.0 mm
  • Angular Range, θXθY
    ±4°
  • Retaining Ring
    LT05-RR (2 Included)
  • Retaining Ring Thread
    0.535-40
  • Thread Type
    8-32 (M4) CLR
  • Material
    Anodized Aluminum
Notes:

  1. Accomplished by turning all three tip/tilt adjusters equally in the same direction.