Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Laser Safety Glasses, Argon, 532nm, Dye, Krypton, CO2, Excimer,10% VLT

Specifications

  • Frame Style
    LOTG
  • Visible Light Transmission
    10%
  • Filter Color
    Red
  • Filter Type
    117
  • Optical Density
    OD 7+ @ 190–380 nm
    OD 4+ @ 450–585 nm
    OD 5 @ 10.6 µm
  • Laser Type
    Argon
    532 nm
    Dye
    Krypton
    CO2
    Excimer
  • Lens Material
    Polycarbonate
  • CE
    No
  • EN207
    N/A

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215