Sorry, this product is no longer offered for sale.

Plano-Plano Gradient Index Micro Lens, 1.8mm, .46 NA,1560nm,0.23 Pitch

Technical Specs

  • Lens Shape
    Plano-Angled
  • Diameter
    1.8 mm  
  • Length
    4.43 mm  
  • Lens Material
    SELFOC® radial gradient index oxide glass
  • Antireflection Coating
    1560 nm
  • Lens Type
    Gradient Index Micro lens
  • Working Distance
    0.26
  • Transmission
    ≥89%, 320–2000 nm
  • Numerical Aperture
    0.26 mm  
  • Pitch
    0.23
  • Diameter Tolerance
    +0.005/-0.010 mm
  • Radius of Curvature
    0.46  
  • Clear Aperture
    Central 70% of diameter
  • Size Tolerance
    ±2.5 %