About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Beam Splitter, LBP2 Laser Beam Profiler




Beam Splitter, LBP2 Laser Beam Profiler
Model: LBP2-UVBS
For a replacement, please check 1st Wedge Beam Splitter.
The LBP2-UVBS is the beam splitter which can be mounted on the LBP2-UVIMG UV Image Converter at 45 degree angle. It reduces the intensity of the beam on the image converter by approximately 20 times (~6% reflected, 94% transmitted). Used for beam intensities up to 300 mJ/cm2 at 193 nm. Comes with a retaining ring for the standard 1 inch-32UN (C-Mount) thread, compatible with our LBP2 series laser beam profilers.
Specifications
- Detector TypeLBP2 Accessory
- Spectral Range193 to 2500 nm
- Damage Threshold100W/cm² or 2J/cm²
- Clear ApertureØ15 mm
- MaterialUV fused silica
- Detector TypeLBP2 Accessory
- Spectral Range193 to 2500 nm
- Damage Threshold100W/cm² or 2J/cm²
- Clear ApertureØ15 mm
- MaterialUV fused silica
Resources & Downloads
Videos
Software
LBP2 Series Rev 3.4.0 Software(500.3 MB, ZIP) ReadMe LBP2 Series.pdf(130.1 kB, PDF) LBP2 Software Features.pdf(59.8 kB, PDF)
Tutorials
Manuals
1X UV Image Converter User Manual(498.5 kB, PDF)
2D Product Drawings
LBP2-UVBS and LBP2-UVIMG Dimensional Drawing.pdf(77.7 kB, PDF)
