About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Image Converter, LBP2 Laser Beam Profiler




Image Converter, LBP2 Laser Beam Profiler
Model: LBP2-UVIMG
For a replacement, please check 1X UV Image Converter.
The LBP2-UVIMG Image Converter is a fluorescent plate with a 1:1 imaging optics combined in a single barrel design. The fluorescent plate converts UV radiation, poorly imaged by silicon cameras due to low responsivity, into visible light. The 1:1 imaging optics then image the laser spot onto the CCD of the camera. This fluorescent plate is specially designed for UV conversion and has a high throughput, wide linear dynamic range and high damage threshold.
Specifications
- Spectral Range193 to 360 nm
- Minimum Spot Size35 µm
- Damage Threshold5 W/cm² or 100 mJ/cm²
- Saturation Intensity15mJ/cm² at 193 nm, 20mJ/cm² at 248 nm with included filter
- Spectral Range193 to 360 nm
- Minimum Spot Size35 µm
- Damage Threshold5 W/cm² or 100 mJ/cm²
- Saturation Intensity15mJ/cm² at 193 nm, 20mJ/cm² at 248 nm with included filter
Resources & Downloads
3D Product Models
Videos
Software
LBP2 Series Rev 3.4.0 Software(500.3 MB, ZIP) ReadMe LBP2 Series.pdf(130.1 kB, PDF) LBP2 Software Features.pdf(59.8 kB, PDF)
Tutorials
Manuals
1X UV Image Converter User Manual(498.5 kB, PDF)
2D Product Drawings
LBP2-UVBS and LBP2-UVIMG Dimensional Drawing.pdf(77.7 kB, PDF)
