Sorry, this product is no longer offered for sale.

Plano-Convex Lens, N-BK7, 15.0 mm Diameter, 21 mm EFL, Uncoated

Technical Specs

  • Lens Shape
    Plano-Convex
  • Diameter
    15.0 mm
  • Lens Material
    N-BK7
  • Antireflection Coating
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • F/#
    1.4  
  • Effective Focal Length (EFL)
    21.0 mm  
  • Back Focal Length (BFL)
    17.70 mm  
  • Radius of Curvature (R)
    10.893 mm  
  • Edge Thickness (Te)
    2.0 mm  
  • Center Thickness (Tc)
    5.00 mm  
  • Principal Plane 2 (P2)
    -3.30 mm  
  • Centration
    ≤3 arc min
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning