Polished Aspheric Lens, Plano-Convex, L-BAL35, 25 mm, 18.75 mm EFL, 430-700 nm

  • Lens Shape
    Plano-Convex Aspheric
  • Diameter
    25.0 mm
  • Antireflection Coating
    430-700 nm
  • Coating Code
    AR.14
  • Lens Material
    L-BAL 35 (589/611)
  • Surface Quality
    60-40 scratch-dig
  • Surface Accuracy
    0.75 µm RMS
  • Effective Focal Length (EFL)
    18.8 mm  
  • Back Focal Length (BFL)
    12.46 mm  
  • Center Thickness (Tc)
    10.00 mm  
  • F/#
    0.8
  • Radius of Curvature (R)
    11.05 mm  
  • Design Wavelength
    587.6 nm
  • Shape S2
    Plano
  • Diameter Tolerance
    +0.0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    90% of central diameter
  • Substrate Centering of Ruled Area
    3-5 arc min