About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Active Damping Upgrade Kit, 18 in. Thick Doubler Table, ST-300






Active Damping Upgrade Kit, 18 in. Thick Doubler Table, ST-300
Model: IQD-300-UG-18
The IQD-300-UG-18 Doubler Upgrade Kit upgrades 18 inch thick ST-UT2 optical table top to SST Series hybrid damping performance. The included dampers are optimized for use with larger structures, in particular with the doubled optical tables having the lowest natural frequency of flexural vibration in the 40 - 100 Hz range.
Specifications
- Active DampingIQ active dampers
- Structural Damping Range40-200 Hz
- Vibration Monitor Range10-820 Hz
- Power Requirements100-240 VAC; 1.5A, 50/60Hz
- Active DampingIQ active dampers
- Structural Damping Range40-200 Hz
- Vibration Monitor Range10-820 Hz
- Power Requirements100-240 VAC; 1.5A, 50/60Hz
Resources & Downloads
3D Product Models
Other
IQD-300-UG-18 RoHS Certificate(279.4 kB, PDF)
Technical Notes
ST-UT & ST-UT2 Upgrade Instructions(1.2 MB, PDF)
