Motorized Linear Stage, Industrial, Brushless DC Motor, 300 mm Travel, Brake, M6

Specifications

  • Travel Range
    300 mm
  • Maximum Speed
    300 mm/s
  • Minimum Incremental Motion
    1000 nm
  • Centered Load Capacity
    450 N
  • Axial Load Capacity (+Cx)
    250 N
  • Inverse Axial Load Capacity (-Cx)
    -250 N
  • Accuracy, Guaranteed
    ±5.0 µm
  • Bi-directional Repeatability, Guaranteed
    ±1.0 µm
  • Pitch, Guaranteed
    ±30 µrad
  • Compliance in Pitch
    0.4 µrad/Nm
  • Yaw, Guaranteed
    ±30 µrad
  • Compliance in Yaw
    0.4 µrad/Nm
  • Compliance in Roll
    0.3 µrad/Nm
  • Drive Type
    Brushless DC Motor
  • Brake
    Yes
  • Origin Repeatability
    ±0.5 µm
  • Cable Length
    4.5 m
  • Thread Type
    M6
  • Weight
    11.6 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)