Motion Controller, Hexapod, HXP100V6-MECA

The HXP100V6-ELEC-D is the controller for the HXP100V6-MECA hexapod that provides six degrees of freedom: X, Y, Z, pitch, roll, and yaw. The HXP100V6 is an effective solution to complex motion applications that demand high load capacity and accuracy in up to six independent axes. Contrary to the image of being complex and highly priced, the HXP100V6 hexapod is not only affordable but extremely easy to use. EPICS compatible. Order with HXP100V6-MECA.
Specifications
- Vacuum Compatibility10-6 Torr
Resources & Downloads
Software
Maintaining HXP Position after Controller Reboot(44.4 kB, ZIP) HXP / XPS.Net Assembly _V2.3.1(8 MB, ZIP) Snapshot (firmware) Compatibility(382.9 kB, PDF) Snapshot-HXP-D-USB_N50108 w-PSO (99.9 MB, ZIP) Snapshot-HXP-D_SATA_N50004(100.1 MB, ZIP) Firmware (Policy) Compatibility Table.pdf(114.4 kB, PDF)
Technical Notes
Maintaining HXP Position after Controller Reboot(67.3 kB, PDF) GroupPositionCurrentGet command and HXP controller.pdf(915.7 kB, PDF) Multi-Axis PSO Tech Note-A(1.3 MB, PDF) Choosing the Capture TechNote-B(2.3 MB, PDF) Detecting Missed Pulses Tech Note-C(1.8 MB, PDF)
Literature
HexaViz Hexapod Brochure(2.5 MB, PDF) DS-102101 HXP100 Datasheet.pdf(3.4 MB, PDF) HXP Series Hexapod Brochure(2.3 MB, PDF) Vaccum Compatible Products Brochure(3.8 MB, PDF)
Videos
Manuals
XPS-D Features Manual.pdf(8.7 MB, PDF) XPS-D Configuration Manual.pdf(5.6 MB, PDF) HXP100V6-MECA User Manual(7.6 MB, PDF) XPS-D and HXP-ELEC-D Start-Up Manual.pdf(8.2 MB, PDF) XPS Unified - Programmer's Manual.pdf(6.8 MB, PDF) XPS-D - User Interface Manual(8.1 MB, PDF) PSO Multi-Axis User Guide.pdf(3.9 MB, PDF)
2D Product Drawings
HXP-ELEC-D DWG.pdf(1.6 MB, PDF)
Application Notes
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HXP100V6-MECAHexapod, Vacuum Compatible, 200 mm Diameter Platform, 20 kg Load, M6 |


