Mirror Mount, Vertical Drive, LaserClean, 1 in., 2 Locking Allen-Keys

Specifications

  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Actuator Drive
    Allen-Key
  • Adjustment Screw Thread
    80 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    2.5 arc sec
  • Angular Range
    ±3.5°
  • Actuator Orientation
    Top Adjust
  • Material
    Aluminum
  • Drive Type
    Allen-Key, locking
  • Thread Type
    8-32
  • Optic Mounting
    Set Screw
  • Special Features
    LaserClean

Resources & Downloads

2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Industrial Top Adjust MountsHVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$205