Mirror Mount, Industrial, Vertical Drive, Rear Load, 0.75 in., 2 Locking Allen-Keys

Specifications

  • Type
    Industrial
  • Mechanism
    Kinematic
  • Optic Diameter
    19.1 mm
  • Number of Actuators
    2
  • Actuator Drive
    Allen-Key
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI
  • Adjustments
    θx, θy
  • Sensitivity
    3.89 arc sec (pitch)
    3.20 arc sec (yaw)
  • Angular Range
    ±2.5°
  • Actuator Orientation
    Top Adjust
  • Optic Loading
    Rear
  • Material
    Aluminum
  • Drive Type
    Allen-Key, locking
  • Optical Axis Height
    19.1 mm
  • Optic Thickness
    4.0 - 6.35 mm
  • Optic Mounting
    Set Screw
  • Weight
    37.9 g

Resources & Downloads

3D Product Models
Other
2D Product Drawings