New Mirror Mount, Industrial, Vertical Drive, Front Load, 0.75 in., 2 Locking Allen-Keys

  • Mechanism
    Kinematic
  • Optic Diameter
    19.1 mm
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI
  • Adjustments
    θx, θy
  • Sensitivity
    3.89 arc sec (pitch)
    3.20 arc sec (yaw)
  • Optic Loading
    Front
  • Material
    Anodized Aluminum
  • Drive Type
    Allen-Key, locking
  • Optical Axis Height
    19.1 mm
  • Optic Thickness
    4.0 - 9.53 mm
  • Weight
    37.9 g
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C