Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 612-675 nm Trans.

Specifications

  • Type
    Fluorescence Longpass Dichroic Filter
  • Optic Size
    25.5 x 36.0 mm
  • Transmittance Range
    612 - 675 nm
  • Transmission
    Tavg≥93%
  • Reflectance Band
    532 - 585 nm
  • Reflectance
    Ravg≥95%
  • Thickness
    1.0 mm