About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 592-660 nm Trans.


Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 592-660 nm Trans.
Model: HPD585
Product Series Overview
Fluorescence Longpass Dichroic FiltersThe HPD585 HPF™ Series Fluorescence Longpass Dichroic Filter is manufactured to provide maximum performance delivering exceptionally high transmission (≥ 93%) from 592 - 660 nm and high reflectance (≥ 95% from 540- 582 nm. This rectangular shaped dichroic filter is 25.5 x 36.0 mm with a nominal 1.0 mm thickness.
Specifications
- TypeFluorescence Longpass Dichroic Filter
- Optic Size25.5 x 36.0 mm
- Transmittance Range592 - 660 nm
- TransmissionTavg≥93%
- Reflectance Band540 - 582 nm
- ReflectanceRavg≥95%
- Thickness1.0 mm
- TypeFluorescence Longpass Dichroic Filter
- Optic Size25.5 x 36.0 mm
- Transmittance Range592 - 660 nm
- TransmissionTavg≥93%
- Reflectance Band540 - 582 nm
- ReflectanceRavg≥95%
- Thickness1.0 mm
Resources & Downloads
Literature
Fluorescence Filters Brochure(2.1 MB, PDF)

