Granite Base, 220 x 670 x 50 mm, XML350 Linear Motor Stages

  • Type
    Granite Base
  • Base size
    220 x 670 x 50 mm
  • Thread Type
    M6
  • Material
    Granite
  • Compliance
    RoHS 3, CE
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C