About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Granite Base, 150 x 330 x 50 mm, XMS160 Linear Motor Stages


Granite Base, 150 x 330 x 50 mm, XMS160 Linear Motor Stages
Model: GB160
Product Series Overview
Granite Base PlatesThe GB160 Granite Base Plate provides surface flatness to within 2 µm and features 3 point mounting to compensate for non-flat optical tables. Edge handles facilitate handling and locating the base plate on the work surface. They can be used to mount Ultra-Precision XM Series Linear Motor Stages on English and metric tables. For critical positioning applications requiring tight positioning accuracy and repeatability of a motion system, flatness of the mounting surface becomes a major factor. Polished granite surfaces are among the flattest, commercially available structures.
Specifications
- TypeGranite Base
- Base size150 x 330 x 50 mm
- Thread TypeM6
- MaterialGranite
- ComplianceRoHS 3, CE

- TypeGranite Base
- Base size150 x 330 x 50 mm
- Thread TypeM6
- MaterialGranite
- ComplianceRoHS 3, CE


