Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Laser Beam Expander, 10x,1064 nm, Fused Silica

Specifications

  • Magnification
    10X
  • Wavelength Range
    1064 nm
  • Material
    Fused Silica
  • Exit Aperture
    30.0 mm  
  • Damage Threshold
    5.0 J/cm2 (1ns pulse at 50hz)
  • Beam Pointing Stability
    <1 mrad
  • Beam Divergence
    Adjustable
  • Input Beam Diameter
    3.0 mm  
  • Length
    85 mm  
  • Number of Elements
    3  
  • Optical Principle
    Galilean (no internal focus)
  • Outside Diameter
    46 mm  
  • Transmission
    >98%
  • Wavefront Distortion
    full beam dia of 3.0 for <λ/10
  • Weight
    0.2 kg  

Resources & Downloads

2D Product Drawings