About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fixed Angle Mount Adapter, 35.3 Degree, 8-32 Threads




Fixed Angle Mount Adapter, 35.3 Degree, 8-32 Threads
Model: FAM353
In Stock
Product Series Overview
Fixed Angle Optical Mount AdaptersThe FAM353 fixed angle optical mount adapter features a 35.3 degree fixed mounting angle and 8-32 mounting threads. It is used to attach optical mounts or other optomechanics at a fixed angle on top of an optical post.
Specifications
- TypeFixed Angle Mounting Adapter
- Thread Type8-32
- Fixed Mounting Angle35.3°
- Pack Quantity1
- MaterialAluminum
- Weight9 g
- TypeFixed Angle Mounting Adapter
- Thread Type8-32
- Fixed Mounting Angle35.3°
- Pack Quantity1
- MaterialAluminum
- Weight9 g
Resources & Downloads
Other
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1Optical Pedestal, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SN100-FMirror Mount, Suprema®, Clear Edge, 1.0 in., No Adjusters | UNIVERSAL | In Stock |










