Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fixed Angle Mount Adapter, 30 Degree, 8-32 Threads

Specifications

  • Type
    Fixed Angle Mounting Adapter
  • Thread Type
    8-32
  • Fixed Mounting Angle
    30°
  • Pack Quantity
    1
  • Material
    Aluminum
  • Weight
    9 g

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Hex Nuts and WashersAW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
Balldriver Allen WrenchesBDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
Black Oxide Screw KitsSK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75
Magnetic-Base Beam Block-Tool HoldersBB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
Thread AdaptorsTA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43

Similar

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Optical Pedestals, Graduated DiameterPS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$32
1.0 in. Optical Pedestals, Graduated DiameterPS-1Optical Pedestal, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$30
1.0 in. Optical Pedestals, Graduated DiameterPS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$36

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Suprema® Clear Edge Low-Drift Mirror MountsSN100-FMirror Mount, Suprema®, Clear Edge, 1.0 in., No Adjusters
In Stock
$158