Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Polarization Maintaining Optical Fiber, Bow-Tie, 1300-1550 nm, 0.14-0.18 NA

Specifications

  • Index Profile
    Step
  • Fiber Type
    Bow-Tie Polarization Maintaining
  • Mode Field Diameter, Nominal
    5.8 - 7.9 µm @1310 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Operating Wavelength
    1300 - 1550 nm
  • Cut-off Wavelength
    1030 - 1270 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    2 dB/km @1310 nm
  • Numerical Aperture
    0.14 - 0.18
  • Proof Test
    100 kpsi  
undefined