Singlemode Fiber, 1550-1650 nm, Polyimide Coated, Bend Insensitive, Reduced Clad

  • Index Profile
    Step
  • Fiber Type
    Singlemode
  • Mode Field Diameter, Nominal
    5.0 - 5.6 µm @1550 nm
  • Cladding Diameter
    80.1 µm
  • Coating Diameter
    102 ±5 µm
  • Cable Diameter
    2.5 mm
  • Operating Wavelength
    1550 - 1650 nm
  • Cut-off Wavelength
    1350 - 1520 nm
  • Buffer Coating Material
    Polyimide
  • Maximum Attenuation
    2 dB/km @1550 nm
  • Numerical Aperture
    0.23 - 0.25
  • Proof Test
    100 kpsi