Sorry, this product is no longer offered for sale.

Photosensitive Singlemode Fiber, 1550-1650 nm, Bend Insensitive, FBG Sensor Arrays

  • Index Profile
    Step
  • Fiber Type
    Photosensitive
  • Mode Field Diameter, Nominal
    4.1 - 4.5 µm @1550 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    145 ±7 µm
  • Operating Wavelength
    1550 - 1650 nm
  • Cut-off Wavelength
    1350 - 1520 nm
  • Buffer Coating Material
    Polyimide
  • Maximum Attenuation
    <2.5 @1550 nm dB/km
  • Numerical Aperture
    0.29 - 0.31
  • Proof Test
    100 kpsi