Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Photonic Crystal Fiber, Endlessly Singlemode, 15 µm Core, PM

Specifications

  • Fiber Type
    Endlessly Singlemode PM
  • Mode Field Diameter, Nominal
    12.6 ±1.5 µm @ 1064 nm
  • Core Diameter
    14.8 ±0.8 µm
  • Cladding Diameter
    230 ±5 µm
  • Coating Diameter
    350 ±10 µm
  • Cable Diameter
    2.5 mm
  • Material
    Pure Silica
  • Cut-off Wavelength
    None
  • Buffer Coating Material
    Single layer acrylate
  • Maximum Attenuation
    < 10 dB/km @ 1064 nm
  • Numerical Aperture
    0.07 ±0.02 @ 1064 nm
  • Proof Test
    100 kpsi  
  • Bifringence
    >1.3 x 10-4 @ 1064 nm
  • Extinction Ratio
    >18 dB

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Endlessly Single-mode PM Photonic Crystal FiberF-SM5-PMPhotonic Crystal Fiber, Endlessly Singlemode, 5 µm Core, PM
In Stock
$335
Endlessly Single-mode PM Photonic Crystal FiberF-SM10-PMPhotonic Crystal Fiber, Endlessly Singlemode, 10 µm Core, PM
In Stock
$470
Endlessly Single-mode Photonic Crystal FibersF-SM15Photonic Crystal Fiber, Endlessly Singlemode, 15 µm Core
In Stock
$260/meter
Custom Configured Fiber Optic Patch CablesF-PATCH-CUSTOMOptical Fiber Patch Cable, Custom Configurator
5 Weeks