Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Patch Cord, Endlessly Singlemode Fiber, 10 µm Core, 3 m, FC/UPC

Specifications

  • Fiber Type
    Endlessly Singlemode
  • Fiber Jacket
    3 mm PVC
  • Mode Field Diameter, Nominal
    8.8 ± 1.0 µm @ 1064 nm
  • Core Diameter
    10.1 ±1 µm
  • Cladding Diameter
    125 ±2 µm
  • Coating Diameter
    245 ±10 µm
  • Material
    Pure Silica
  • Fiber Connector
    FC/UPC
  • Fiber Length
    3 m
  • Operating Wavelength
    500 - 1700 nm
  • Buffer Coating Material
    Single layer acrylate
  • Core Concentricity
    <10
  • Maximum Attenuation
    <20 dB/km @ 632 nm<40dB/km @532 nm<5 dB/km @ 1064 nm<2
  • Numerical Aperture
    0.11 ± 0.02 @ 1064 nm (5%)
  • Proof Test
    100 kpsi  
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Endlessly Single-mode Photonic Crystal FibersF-SM8Photonic Crystal Fiber, Endlessly Singlemode, 8.5 µm Core
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$335/meter
Endlessly Single-mode Photonic Crystal FibersF-SM15Photonic Crystal Fiber, Endlessly Singlemode, 15 µm Core
In Stock
$260/meter
Endlessly Single-mode Photonic Crystal FibersF-SM20Photonic Crystal Fiber, Endlessly Singlemode, 20 µm Core
In Stock
$340/meter
Endlessly Single-mode PM Photonic Crystal FiberF-SM10-PMPhotonic Crystal Fiber, Endlessly Singlemode, 10 µm Core, PM
In Stock
$470
Endlessly Single-mode Photonic Crystal FibersF-SM25Photonic Crystal Fiber, Endlessly Singlemode, 25 µm Core
In Stock
$545/meter