Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Multimode Fiber, Step Index, Jacketed, 500-1100 nm, 0.37 NA, 200 µm

Specifications

  • Index Profile
    Step
  • Fiber Type
    Multimode
  • Core Diameter
    200 ±4 µm
  • Cladding Diameter
    230 +0/-10 µm
  • Coating Diameter
    500 ±30 µm
  • Cable Diameter
    2.5 mm
  • Operating Wavelength
    500-1100 nm
  • Buffer Coating Material
    Dual Acrylate
  • Bandwidth
    20 MHz/km
  • Bend Radius 60 min./20 yrs.
    10/16 mm
  • Numerical Aperture
    0.37
  • Proof Test
    100 kpsi  
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Step Index Multimode FibersF-MBBMultimode Fiber, Step Index, 500-1100 nm, 0.37 NA, 200 µm Core.
$10/meter
Standard Multimode Fiber Patch CablesF-MBB-C-1FCFiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBB-C, 1 m, FC.
$140
Standard Multimode Fiber Patch CablesF-MBB-C-3FCFiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBB-C, 3 m, FC.
$145