Multimode Fiber, Step Index, 500-1100 nm, 0.37 NA, 200 µm Core.

The F-MBB (Mfg. P/N: CF01493-10) Bend-insensitive, pure silica, step index, multimode Sensor Grade Fiber features a core diameter of 200 μm. A hard clad silica 230 μm cladding enhances the fibers’ strength and fatigue resistance. A high NA of 0.37 allows greater coupling efficiencies, while making these fibers optimal for applications requiring tight bending or coiling of fibers.
It's typical 500-1100 nm applications include medical, industrial and avionic sensors and instruments. The operating temperature of the F-MBB is -65°C to +125°C.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Resources & Downloads
Technical Notes
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-MBB-C-1FCFiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBB-C, 1 m, FC. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-MBB-C-3FCFiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBB-C, 3 m, FC. | FREE 2-day shipping on thousands of products on Newport.com Learn More |