Double Stage Isolator, 1310 nm, SM Fiber, FC/PC Bulkhead Connectors.

  • Type
    Double Stage Fiber-optic Isolator
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/PC
  • Operating Wavelength
    1310 nm
  • Maximum Insertion Loss
    0.7 dB
  • Typical Insertion Loss
    0.5 dB
  • Return Loss
    >60/55 dB (without connector)
  • Bandwidth
    ± 20 nm
  • Maximum Optical Power
    300 mW  
  • Operating Temperature
    0 to 70°C
  • Dimensions
    ø9.5 x 65 mm
  • Polarization Mode Dispersion
    <0.05 ps
  • Peak Isolation
    >52 dB