Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Fiber Coupler, Single Wavelength, 1 x 2, 50/50, 850nm, FC/APC

Specifications

  • Type
    1x2 Single Wavelength Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    50%/50%
  • Fiber Connector
    FC/APC Narrow Key
  • Operating Wavelength
    850 nm
  • Maximum Insertion Loss
    3.8 dB
  • Return Loss
    60 dB
  • Excess Loss, Typical
    0.2 dB  
  • Package Type
    A
  • Operating Humidity
    90–95%
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
1x2 and 2x2 Singlemode Fiber CouplersF-CPL-S12855Optical Fiber Coupler, Single Wavelength, 1 x 2, 50/50, 850nm.
In Stock
$290
1x2 and 2x2 Singlemode Fiber CouplersF-CPL-S22855-FCAPCOptical Fiber Coupler, Single Wavelength, 2 x 2, 50/50, 850 nm, FC/APC.
In Stock
$430