Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber-optic Collimator, SMA, 543 nm, 2.0 mm beam

Specifications

  • Type
    Fiber-optic Collimator
  • Fiber Type
    Singlemode
  • Fiber Connector
    SMA
  • Operating Wavelength
    543 nm
  • Maximum Insertion Loss
    0.25 dB
  • Typical Insertion Loss
    0.15 dB
  • Operating Humidity
    0.85
  • Maximum Back Reflection
    -65 dB  
  • Beam Diameter (1/e<sup>2</sup>)
    2.0 mm
  • Back Focal Length
    7.79 mm  
  • Clear Aperture
    5.5 mm  
  • Effective Focal Length (EFL)
    10.90 mm  
  • Length
    26.05 mm
  • Numeric Aperture
    0.3  
  • Polarization Dependent Loss, Maximum
    0.03 @ 1550 nm
  • Polarization Dependent Loss, Typical
    0.01 @ 1550 nm
undefined

Resources & Downloads

2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fixed Fiber Optic CollimatorsF-C5-F2-543Fiber-optic Collimator, FC, 543 nm, 2.0 mm beam
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185
Fixed Fiber Optic CollimatorsF-C5-S3-543Fiber-optic Collimator, SMA, 543 nm, 3.0 mm beam
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215
Fixed Fiber Optic CollimatorsF-C5-F3-543Fiber-optic Collimator, FC, 543 nm, 3.0 mm beam$258

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Optic Mating AdaptorsF-MA-SM-SMFiber Optic Mating Adapter, Multi-Mode, SMA Female to SMA Female
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$14.50
Laser Diode Optical Mount AdaptorsCLH-11Collimator and Laser Diode Adapter, 11 mm, 1 inch Mirror Mounts
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$69