Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber-optic Collimator, FC, 1310 nm, 2.8 mm beam

Specifications

  • Type
    Fiber-optic Collimator
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/PC
  • Operating Wavelength
    1310 nm
  • Maximum Insertion Loss
    0.25 dB
  • Typical Insertion Loss
    0.15 dB
  • Operating Humidity
    0.85
  • Maximum Back Reflection
    -65 dB  
  • Beam Diameter (1/e<sup>2</sup>)
    2.8 mm
  • Back Focal Length
    14.13 mm  
  • Clear Aperture
    5.0 mm  
  • Effective Focal Length (EFL)
    15.52 mm  
  • Length
    25.52 mm
  • Numeric Aperture
    0.3  
  • Polarization Dependent Loss, Maximum
    0.03 @ 1550 nm
  • Polarization Dependent Loss, Typical
    0.01 @ 1550 nm
undefined

Resources & Downloads

2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
$215

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fixed Fiber Optic CollimatorsF-C5-S2-1310F-O Collimator, SMA, 1310 nm, 2.0 mm beam$195
Fiber Pigtailed CollimatorsF-COL-9-13-FCUPCFiber Pigtailed Collimator, 1310 nm, 9/125 µm Singlemode, FC/UPC.$125
Fixed Fiber Optic CollimatorsF-C5-F2-1310Fiber Optic Collimator, FC, 1310 nm, 2.0 mm beam
In Stock
$290
Fixed Fiber Optic CollimatorsF-C5-S3-1310Fiber-optic Collimator, SMA, 1310 nm, 2.8 mm beam$195

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Optical Mount AdaptorsCLH-11Collimator and Laser Diode Adapter, 11 mm, 1 inch Mirror Mounts
In Stock
$69
Fiber Optic Mating AdaptorsF-MA-FC-FCFiber Optic Mating Adapter, FC Female to FC Female
In Stock
$11
Standard Singlemode Patch CablesF-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors
In Stock
$24