Photonic Crystal Fiber, Air Guided, 11 µm Core, 1550 nm Operating

  • Fiber Type
    Hollow Core Photonic Bandgap
  • Core Diameter
    10.9 µm
  • Cladding Diameter
    120 µm
  • Coating Diameter
    220 µm
  • Cable Diameter
    2.5 mm
  • Material
    Pure Silica
  • Buffer Coating Material
    Single layer acrylate
  • Maximum Attenuation
    <0.1 dB/m @ 1550 nm
  • Numerical Aperture
    0.12
  • Proof Test
    100 kpsi