About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fiber Optic Attenuator, Fixed, 1550 nm, 10 dB, FC/APC Connector


Fiber Optic Attenuator, Fixed, 1550 nm, 10 dB, FC/APC Connector
Model: F-ADAT-15-10-55
In Stock
Product Series Overview
Fixed Fiber Optic AttenuatorsThe F-ADAT-15-10-55 Adaptor Type Attenuator is optimized for operation at either 1550 nm and has a bandwidth of ±40 nm. This compact attenuator has a male FC/APC connector at one end and a female FC/APC connector at the other end, enabling it to be placed in the optical path without additional fiber pigtails and connectors. The 10 dB attenuation is accurate to <±1.0 dB.
Compact, Bulkhead Packaged Versions
The F-ADAT Series Adaptor Type Attenuators are optimized for operation at either 1310 or 1550 nm and have a bandwidth of ±40 nm. These compact attenuators have a male connector at one end and a female connector at the other end, enabling them to be placed in the optical path without additional fiber pigtails and connectors. Attenuation accuracy is <±1.0 dB for values less than 10 dB, and <±10% for values greater than10 dB.
Specifications
- TypeFiber-optic Attenuator
- Fiber TypeSinglemode
- Fiber ConnectorFC/APC
- Operating Wavelength1550 nm
- Attenuation10 dB
- TypeFiber-optic Attenuator
- Fiber TypeSinglemode
- Fiber ConnectorFC/APC
- Operating Wavelength1550 nm
- Attenuation10 dB
Resources & Downloads
2D Product Drawings
F-ADAT Series Fiber-optic Attenuators Drawing(251.1 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-ADAT-15-05-55Fiber Optic Attenuator, Fixed, 1550 nm, 5 dB, FC/APC Connector | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-ADAT-15-03-55Fiber Optic Attenuator, Fixed, 1550 nm, 3 dB, FC/APC Connector | UNIVERSAL | In Stock | ||||
![]() | F-ADAT-15-15-55Fiber Optic Attenuator, Fixed, 1550 nm, 15 dB, FC/APC Connector. | UNIVERSAL | In Stock | ||||
![]() | F-ADAT-15-20-55Fiber Optic Attenuator, Fixed, 1550 nm, 20 dB, FC/APC Connector | UNIVERSAL | In Stock |



