About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Earthquake Restraint Set, 16 in., Requires Mounting Kit, Qty 3


Earthquake Restraint Set, 16 in., Requires Mounting Kit, Qty 3
Model: ERS2010-316
Product Series Overview
Table Earthquake RestraintsThe ERS2010-316 Earthquake Restraint system is designed to restrict the motion of optical table top during seismic activity. Model ERS2010-316 is rated for seismic forces generated by a maximum of 2000 pounds (908 kg) of combined table and payload weight per restraint. ERS2010-316 earthquake restraint is certified to comply with the 2018 International Building Code (IBC) and 2019 California Building Code (CBC). Model ERS2010-316 is a set of (3) 16 inch earthquake restraints. Anchors are not included and must be ordered separately (see ERS2010-KT anchor kits). ERS2010 restraints will not affect table performance.
Specifications
- TypeEarthquake Restraint Set
- Pack Quantity3
- Height16 in.
- TypeEarthquake Restraint Set
- Pack Quantity3
- Height16 in.
Resources & Downloads
3D Product Models
Manuals
Related Products
Earthquake Restraint Mounting Kits
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | ERS2010-3-KTMounting Kit, Three Earthquake Restraints, Mounting Hardware & Epoxy | UNIVERSAL |


