About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 38.1mm, 430-700 nm




Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 38.1mm, 430-700 nm
Model: CKX038AR.14
In Stock
Product Series Overview
Visible N-BK7 Plano-Convex Cylindrical LensesThe CKX038AR.14 Plano-Convex Cylindrical Lens is a 430 to 700 nm anti-reflection coated, 2 inch (50.8 mm) length by 1 inch (25.4 mm) width, N-BK7 plano-convex cylindrical lens with an effective focal length of 38.1 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion.
Specifications
- Lens TypeCylindrical
- Lens ShapePlano-Convex
- Size50.8 x 25.4 mm
- Center Thickness (T<sub>c</sub>)7.64 mm
- Edge Thickness (T<sub>e</sub>)3.0 mm
- Lens MaterialGrade A N-BK7
- Antireflection Coating430-700 nm
- Coating CodeAR.14
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/2-λ/4
- Surface Accuracy, Irregularity, X Axis≤λ/4 per cm
- Surface Accuracy, Irregularity, Y Axis≤λ/2
- Effective Focal Length (EFL)38.1 mm
- Back Focal Length (BFL)33.09 mm
- Thickness7.64 mm
- Centration<3 arc min
- Principal Plane 2 (P<sub>2</sub>)-5.04 mm
- Radius of Curvature (R)19.7 mm
- Size Tolerance±0.1 mm
- Focal Length Tolerance± 2.0%
- Center Thickness Tolerance+0.5/-0.25 mm
- Edge Thickness Tolerance±0.3 mm
- Wedge<1 mrad in X axis
- Clear Aperture≥central 80% of dimensions
- Chamfers0.5 mm face width
- Chamfers Angle/Tolerance45°, typical
- f/Y1.5

- Lens TypeCylindrical
- Lens ShapePlano-Convex
- Size50.8 x 25.4 mm
- Center Thickness (T<sub>c</sub>)7.64 mm
- Edge Thickness (T<sub>e</sub>)3.0 mm
- Lens MaterialGrade A N-BK7
- Antireflection Coating430-700 nm
- Coating CodeAR.14
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/2-λ/4
- Surface Accuracy, Irregularity, X Axis≤λ/4 per cm
- Surface Accuracy, Irregularity, Y Axis≤λ/2
- Effective Focal Length (EFL)38.1 mm
- Back Focal Length (BFL)33.09 mm
- Thickness7.64 mm
- Centration<3 arc min
- Principal Plane 2 (P<sub>2</sub>)-5.04 mm
- Radius of Curvature (R)19.7 mm
- Size Tolerance±0.1 mm
- Focal Length Tolerance± 2.0%
- Center Thickness Tolerance+0.5/-0.25 mm
- Edge Thickness Tolerance±0.3 mm
- Wedge<1 mrad in X axis
- Clear Aperture≥central 80% of dimensions
- Chamfers0.5 mm face width
- Chamfers Angle/Tolerance45°, typical
- f/Y1.5

Resources & Downloads
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CYH-2Cylindrical Lens Holder, 2.0 in. x 0.75-1.0 in., 2.063-20 Threaded Mounts | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2R-A25.4Cylindrical Lens Adapter, 25.4 mm Lens, CYM-2R Mount | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




