About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cylindrical Lens, Plano-Convex, N-BK7, 25.4x12.7mm, 19mm, 1000-1550 nm




Cylindrical Lens, Plano-Convex, N-BK7, 25.4x12.7mm, 19mm, 1000-1550 nm
Model: CKX019AR.18
In Stock
Product Series Overview
IR N-BK7 Plano-Convex Cylindrical LensesThe CKX019AR.18 Plano-Convex Cylindrical Lens is a 1000 to 1550 nm anti-reflection coated, 1 inch (25.4 mm) length by 1/2 inch (12.7 mm) width, N-BK7 plano-convex cylindrical lens with an effective focal length of 19.0 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion.
Specifications
- Lens ShapePlano-Convex
- Size25.4 x 12.7 mm
- Lens MaterialGrade A N-BK7
- Antireflection Coating1000-1550 nm
- Coating CodeAR.18
- Effective Focal Length (EFL)19.0 mm

- Lens ShapePlano-Convex
- Size25.4 x 12.7 mm
- Lens MaterialGrade A N-BK7
- Antireflection Coating1000-1550 nm
- Coating CodeAR.18
- Effective Focal Length (EFL)19.0 mm

Resources & Downloads
3D Product Models
Other
CKX019AR.18 RoHS Certificate(693.4 kB, PDF) AR.18 Raw Data.xlsx(113.4 kB, XLSX)
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CYM-2R-A12.7Cylindrical Lens Adapter, 12.7 mm Lens, CYM-2R Mount | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | UNIVERSAL | 1 Week ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYH-1Cylindrical Lens Holder, 1.0 in x 0.25-0.50 in., 0.75 in. Clear Aperture | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




