Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Hanging Shelf, 6 inch Rod Length

Specifications

  • Type
    Overhead Hanging Shelf
  • Width
    23 in.  
  • Length
    20 in.  
  • Height
    6 in.
  • Centered Load Capacity
    10 kg
  • Crated Weight
    9 kg