Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Overhead Table Shelf, Electrical Outlets, 8 ft. Table Length

Specifications

  • Type
    Overhead Shelf with Outlets
  • Length
    8 ft.  
  • Distributed Load Capacity
    135 kg  
  • Centered Load Capacity
    90 kg  
  • Crated Weight
    109 kg  

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
RPR Reliance™ Optical Table TopsM-RPR-48-12Optical Table, No Tuned Damping, 1200 x 2400 mm, 305 mm Thick, M6
5 Weeks
RS2000 Optical Table Tops with Two Tuned DampersRS2000-58-8Optical Table, 2 Tuned Dampers, 5 x 8 ft., 8 in. Thick, 1/4-20
4 Weeks